IESNA:LM-63-2002
[TEST]P939830
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14491
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1321.9 1313.6 1296.3 1281.2 1277.4 1278.9 1283.5 1291.7 1299.3 1301.5
1302.3 1313.6 1336.9 1375.3 1439.4 1529.8 1639.7 1772.3 1941.8 2143.6
2372.6 2652.8 2992.5 3378.9 3794.6 4241.3 4669.9 4869.5 4577.2 3537
1924.4 543.1 166.5 98.7 56.5 23.3 0
1321.9 1317.4 1299.3 1284.2 1280.4 1281.2 1285.7 1294 1300.8 1303
1304.5 1316.6 1339.2 1379.9 1442.4 1533.5 1645 1778.3 1952.3 2154.2
2390.7 2679.1 3032.4 3410.5 3833.8 4291.7 4711.3 4892.1 4531.3 3458
1834.8 509.2 161.2 90.4 52.7 21.1 0
1321.9 1315.8 1298.5 1282.7 1275.9 1276.7 1278.9 1283.5 1286.5 1289.5
1294 1306.8 1330.9 1369.3 1432.6 1516.2 1623.2 1749.7 1913.1 2112.7
2362 2673.9 3039.9 3446.7 3868.4 4315.9 4738.4 4958.3 4690.9 3735.1
2217.4 818 218.4 108.5 64 24.9 0
1321.9 1312.8 1296.3 1278.9 1269.9 1267.6 1269.1 1269.9 1269.9 1275.2
1282.7 1297 1321.1 1358.8 1413 1492.8 1599 1728.6 1892 2090.9
2360.5 2682.9 3094.2 3557.4 4031.9 4497.4 4932 5177.5 5041.9 4335.4
2976.7 1440.1 433.8 158.2 76.8 24.1 0
1321.9 1312.8 1297 1278.9 1267.6 1265.4 1266.9 1266.9 1266.9 1272.9
1286.5 1299.3 1319.6 1352 1401 1474.8 1581.7 1715 1879.2 2088.6
2365.1 2733.4 3208.6 3771.3 4349.7 4867.9 5286 5551.1 5582.7 5221.2
4163.7 2504.4 1063.5 271.2 91.1 21.1 0
1321.9 1310.6 1294.8 1276.7 1264.6 1262.4 1264.6 1267.6 1267.6 1273.7
1288 1298.5 1314.3 1349 1401 1474.8 1578.7 1715 1882.3 2102.9
2391.4 2787.6 3319.4 3967.9 4626.2 5197.9 5616.6 5928.5 6119.8 5997.8
5198.6 3650 1748.2 549.1 116.7 27.1 0
1321.9 1312.8 1296.3 1277.4 1265.4 1262.4 1263.9 1266.9 1266.9 1272.9
1286.5 1300.8 1321.1 1354.3 1405.5 1480.8 1586.2 1718.8 1884.5 2093.9
2370.3 2739.4 3216.9 3771.3 4343.7 4873.2 5310.1 5614.4 5655 5257.4
4259.4 2600.8 1022.1 263.6 76.1 20.3 0
1321.9 1314.3 1298.5 1279.7 1267.6 1264.6 1266.9 1269.1 1271.4 1277.4
1287.2 1303 1328.6 1367.1 1422 1498.1 1605.8 1736.9 1900.3 2105.2
2376.4 2718.3 3131.8 3583 4044.7 4510.9 4953.1 5200.9 5031.4 4369.3
3061.8 1471.8 439.1 165 78.3 24.1 0
1321.9 1316.6 1300 1282 1272.2 1270.7 1273.7 1279.7 1285 1290.2
1297 1310.6 1336.9 1378.4 1440.1 1525.2 1631.4 1760.2 1921.4 2116.5
2363.6 2670.1 3029.4 3421.8 3831.5 4274.4 4709.8 4929 4698.5 3907.6
2469 970.1 277.9 132.6 70.8 28.6 0
1321.9 1318.1 1300.8 1282.7 1274.4 1273.7 1278.9 1289.5 1298.5 1303.8
1309.1 1322.6 1347.5 1389.7 1454.4 1545.6 1657 1791.9 1957.6 2157.9
2389.9 2678.4 3010.6 3383.4 3779.6 4218.7 4636.7 4800.9 4490.6 3485.8
1910.1 575.4 175.5 88.9 47.5 18.8 0
1321.9 1317.4 1300.8 1282.7 1274.4 1274.4 1279.7 1289.5 1299.3 1303.8
1308.3 1319.6 1345.2 1385.1 1449.2 1538 1648.8 1789.6 1956.1 2145.9
2374.1 2650.5 2981.2 3356.3 3734.4 4173.5 4600.6 4802.4 4540.3 3590.5
2034.4 639.5 185.3 96.4 49.7 17.3 0
